IESNA:LM-63-2002
[TEST]P939850
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9221
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
841.1 835.9 824.8 815.3 812.9 813.8 816.7 822 826.8 828.2
828.7 835.9 850.7 875.2 915.9 973.4 1043.4 1127.8 1235.6 1364
1509.7 1688 1904.2 2150.1 2414.6 2698.8 2971.6 3098.6 2912.6 2250.7
1224.6 345.6 105.9 62.8 35.9 14.9 0
841.1 838.3 826.8 817.2 814.8 815.3 818.1 823.4 827.7 829.2
830.1 837.8 852.2 878 917.8 975.8 1046.8 1131.6 1242.3 1370.7
1521.2 1704.8 1929.6 2170.2 2439.5 2731 2997.9 3112.9 2883.4 2200.4
1167.5 324 102.6 57.5 33.5 13.4 0
841.1 837.3 826.3 816.2 811.9 812.4 813.8 816.7 818.6 820.5
823.4 831.6 846.9 871.3 911.6 964.8 1032.9 1113.4 1217.4 1344.4
1503 1701.5 1934.4 2193.2 2461.6 2746.3 3015.2 3155.1 2985 2376.8
1411 520.5 139 69 40.7 15.8 0
841.1 835.4 824.8 813.8 808.1 806.6 807.6 808.1 808.1 811.4
816.2 825.3 840.7 864.6 899.1 949.9 1017.5 1100 1204 1330.5
1502.1 1707.2 1968.9 2263.7 2565.6 2861.8 3138.3 3294.6 3208.3 2758.8
1894.1 916.4 276.1 100.6 48.9 15.3 0
841.1 835.4 825.3 813.8 806.6 805.2 806.2 806.2 806.2 810
818.6 826.8 839.7 860.3 891.5 938.4 1006.5 1091.3 1195.8 1329.1
1504.9 1739.3 2041.7 2399.8 2767.9 3097.6 3363.6 3532.3 3552.4 3322.4
2649.5 1593.6 676.7 172.5 58 13.4 0
841.1 834 823.9 812.4 804.7 803.3 804.7 806.6 806.6 810.5
819.6 826.3 836.3 858.4 891.5 938.4 1004.6 1091.3 1197.7 1338.2
1521.7 1773.8 2112.2 2524.9 2943.8 3307.5 3574 3772.4 3894.2 3816.5
3308 2322.6 1112.4 349.4 74.3 17.3 0
841.1 835.4 824.8 812.9 805.2 803.3 804.2 806.2 806.2 810
818.6 827.7 840.7 861.8 894.3 942.3 1009.4 1093.7 1199.2 1332.4
1508.3 1743.2 2047 2399.8 2764 3101 3378.9 3572.6 3598.5 3345.4
2710.3 1655 650.4 167.7 48.4 12.9 0
841.1 836.3 826.3 814.3 806.6 804.7 806.2 807.6 809 812.9
819.1 829.2 845.5 869.9 904.9 953.3 1021.8 1105.2 1209.2 1339.6
1512.1 1729.7 1992.9 2279.9 2573.7 2870.4 3151.8 3309.4 3201.6 2780.3
1948.3 936.5 279.4 105 49.8 15.3 0
841.1 837.8 827.2 815.7 809.5 808.5 810.5 814.3 817.7 821
825.3 834 850.7 877.1 916.4 970.5 1038.1 1120.1 1222.6 1346.8
1504 1699.1 1927.7 2177.4 2438.1 2719.9 2997 3136.4 2989.8 2486.5
1571.1 617.3 176.9 84.4 45.1 18.2 0
841.1 838.7 827.7 816.2 810.9 810.5 813.8 820.5 826.3 829.6
833 841.6 857.4 884.3 925.5 983.5 1054.4 1140.2 1245.7 1373.1
1520.8 1704.3 1915.7 2152.9 2405 2684.5 2950.5 3054.9 2857.5 2218.1
1215.5 366.2 111.7 56.6 30.2 12 0
841.1 838.3 827.7 816.2 810.9 810.9 814.3 820.5 826.8 829.6
832.5 839.7 856 881.4 922.1 978.7 1049.1 1138.8 1244.7 1365.5
1510.7 1686.6 1897 2135.7 2376.3 2655.7 2927.5 3055.9 2889.1 2284.7
1294.5 406.9 117.9 61.3 31.6 11 0
